Product Details
Oscillating / rotary cylinders
Fine speed fan rotary actuator
- Model No.
- SFR・SFRT
Vane type rotary actuator that realizes small size, light weight, high torque and minimal air leakage.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Industry’s smallest air leak]
Original seal structure realizes the industry's smallest air leak.

[Low speed operation possible]
With the original seal structure, there is no stick slip and smooth low speed operation is realized.
Low speed range 1.5 seconds / 90°.

[Compact, lightweight, high torque] (SFR-*-90)
1.5 times higher torque compared with conventional models in a compact body.

[Multisurface installation anywhere]
Five surfaces (top, 3 sides, bottom) can be used as mounting surface.

| Model No. | Product name | Effective torque (at 0.5 MPa) | Oscillating angle (°) | Remarks |
|---|---|---|---|---|
| SFR | Shaft | '0.3 to 2.0 [N・m] | 90 | |
| SFRT | Table | '0.3 to 2.0 [N・m] | 180 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Oscillating / rotary cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only