Product Details

High speed cylinders

High energy absorption cylinder

Model No.
HCM

This is a high speed (2000 mm/s) and high energy absorbing cylinder. This can be used for mold ejection of resins, etc.

Industry
  • Jig related

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[New cushion mechanism integrated]
With built-in new cushion mechanism, smooth stop at the stroke end is realized.

[With adjustment mechanism]
Meets a wide range of conditions and easy to adjust.

[Five times higher impact absorption than conventional cylinder]
Floating method provided for cushion packing.
Ideal for medium speed range (max. 2000 mm/sec), especially with heavy load.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
HCMDouble acting, basic with switchφ20, φ25, φ32, φ40, φ50, φ63φ20 to 32:200 to 700 φ40 to 63:200 to 1000

Return to Product List