Product Details
High speed cylinders
High energy absorption cylinder
- Model No.
- HCM
This is a high speed (2000 mm/s) and high energy absorbing cylinder. This can be used for mold ejection of resins, etc.
- Industry
- Jig related
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[New cushion mechanism integrated]
With built-in new cushion mechanism, smooth stop at the stroke end is realized.
[With adjustment mechanism]
Meets a wide range of conditions and easy to adjust.
[Five times higher impact absorption than conventional cylinder]
Floating method provided for cushion packing.
Ideal for medium speed range (max. 2000 mm/sec), especially with heavy load.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
HCM | Double acting, basic with switch | φ20, φ25, φ32, φ40, φ50, φ63 | φ20 to 32:200 to 700 φ40 to 63:200 to 1000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only