Product Details
High speed cylinders
High Speed Cylinder
- Model No.
- HCA
This is a high speed (3000 mm/s) and high energy absorbing cylinder. This can be used for mold ejection of resins, etc.
- Industry
- Coolant control

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability]
New material capable of withstanding high speed sliding used.

[Easy cushion adjustment]
Easy cushion adjustment at relief pressure setting only.
[High absorbed energy]
Approx. 6 to 8 times that of conventional products.
Compressibility of air functions effectively, with better impact absorption than a shock absorber.

[Lightweight]
Reduces weight by using aluminum material.
| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| HCA | Double acting, basic with switch | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | φ20 to 32:400 to 700 φ40 to 100:400 to 1000 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- High speed cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only