Product Details
Rodless cylinders
Shuttle mover
- Model No.
- SM-25
The air-driven three-dimensional transport Pick and place system shuttle mover employs a rodless cylinder that combines air with magnetic force. Three-dimensional transport which was not possible in the past has been realized.
- Industry
![](../../src/product_img/product_img_311_rDRh_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Free layout]
Unit combinations (lateral curve / vertical curve / straight) enable freely arranged three-dimensional transport that fits workability and various conditions between processes.
![](../../src/features_img/features_img_313_ZAHt_fg.jpg)
[O-ring used in unit connecting parts]
Easy to assemble with a simple structure.
Magnet rodless cylinder structure with no air leakage.
[Applications]
Long distance three-dimensional transport applications such as connection between processes, removal and supply of parts from processing machinery, and transportation of parts in assembly lines.
Model No. | Product name | Max. allowable load capacity (kg) | Remarks |
---|---|---|---|
SM-25-※※ | Standard | 2 | |
SM-25-※※-H | High load | 4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only