Product Details

Rodless cylinders

Magnet rodless cylinder

Model No.
MRL2

The newly adopted lubrication mechanism has largely improved the service life and operational stability of the magnet rodless cylinder.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Equipped with lubricating mechanism: lubricator]
A fiber assemblage (lubricator) soaked with grease is mounted on the sliding portions of the piston and slider.
This enables stable lubrication to prevent wear for long periods.
A significant improvement of service life (by more than 2-fold compared to our previous models) and stabilization of operation have been realized.

[Features of lubricator (1): Lubrication supplying / absorbing function]
Due to the effects of the capillary phenomenon, the soaked grease can be evenly applied to the sliding surface in a stable manner while absorbing any excess grease. Note) Use the scraper to wash the tube surface directly with cleaning liquid.

[Features of lubricator (2): Dust wiper function]
As well as dust, the powder from packing wear, etc., is captured within the fiber assemblage to reduce dirt from accumulating on the sliding portions. (The conventional powerful scraper is also available.)

[Environmentally friendly]
Set with optional rubber-air cushion.
Suppresses impact sound at the stroke end, and thus contributes to a better factory environment.

[Thin slider]
Flat design with a thin slider.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
MRL2Basic (guide combined)φ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-LBasic (guide combined) with switchφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-FBasic (guide combined) fine speedφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-GSimplified guide 1-pistonφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-GLSimplified guide 1-piston with switchφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-GFSimplified guide 1-piston fine speedφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-WSimplified guide 2-pistonφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-WLSimplified guide 2-piston with switchφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700
MRL2-WFSimplified guide 2-piston fine speedφ6, φ10, φ16, φ20, φ25, φ3250, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700

Return to Product List