Product Details
Rodless cylinders
Magnet rodless cylinder
- Model No.
- MRL2
The newly adopted lubrication mechanism has largely improved the service life and operational stability of the magnet rodless cylinder.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Equipped with lubricating mechanism: lubricator]
A fiber assemblage (lubricator) soaked with grease is mounted on the sliding portions of the piston and slider.
This enables stable lubrication to prevent wear for long periods.
A significant improvement of service life (by more than 2-fold compared to our previous models) and stabilization of operation have been realized.

[Features of lubricator (1): Lubrication supplying / absorbing function]
Due to the effects of the capillary phenomenon, the soaked grease can be evenly applied to the sliding surface in a stable manner while absorbing any excess grease. Note) Use the scraper to wash the tube surface directly with cleaning liquid.

[Features of lubricator (2): Dust wiper function]
As well as dust, the powder from packing wear, etc., is captured within the fiber assemblage to reduce dirt from accumulating on the sliding portions. (The conventional powerful scraper is also available.)

[Environmentally friendly]
Set with optional rubber-air cushion.
Suppresses impact sound at the stroke end, and thus contributes to a better factory environment.

[Thin slider]
Flat design with a thin slider.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
MRL2 | Basic (guide combined) | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-L | Basic (guide combined) with switch | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-F | Basic (guide combined) fine speed | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-G | Simplified guide 1-piston | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-GL | Simplified guide 1-piston with switch | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-GF | Simplified guide 1-piston fine speed | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-W | Simplified guide 2-piston | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-WL | Simplified guide 2-piston with switch | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 | |
MRL2-WF | Simplified guide 2-piston fine speed | φ6, φ10, φ16, φ20, φ25, φ32 | 50, 100, 150, 200, 250, 300, 350, 400, 500, 600, 700 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only