Product Details
Rodless cylinders
Rodless cylinder with brake
- Model No.
- SRT3
A reliable, compact brake unit is integrated into the φ12 to φ63 rodless cylinder (SRL3) series.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Easy brake release]
Easy operation: simply return the brake plate to the original angle with a flathead screwdriver to release the brake.
[No more complicated piping work]
Simply connect to the end flange to supply pneumatic pressure to the brake. No movable piping (e.g., cableveyor) is necessary, so the piping is straightforward.
[Simple structure]
Simple structure with very few components in the brake section.
[Space saving]
The brake unit is short, compact and space-saving.
[Brake performance]
Repeat stopping accuracy ±1.5 mm (with no load 300 mm/s).
Brake is highly durable and lasts longer.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
SRT3 | Double acting | φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only