Product Details

Rodless cylinders

High precision guided rodless cylinder

Model No.
SRM3

High precision rodless cylinder (φ25 to φ63) with integrated high precision 2-axis linear guide. Ideal for high-precision transfer of parts.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin design resistant to bending moment]
Since a guide is installed in the flat rodless cylinder, the table surface is low, and the structure is resistant to bending moment.

[Safety] (SRM 3-Q Series)
A position locking unit that can mechanically lock at a desired point in the stroke length can be installed, increasing machinery safety.

[Fixing full stroke length adjusting unit]
The full stroke length adjusting unit with shock absorber is securely fixed with a special flat nut to prevent displacement at the stroke end. No spacer is necessary for a gap between the unit and cover.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
SRM3Double actingφ25 equiv., φ32 equiv., φ40 equiv., φ63 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1400, 1500, 1600, 1700, 1800, 1900, 2000
SRM3-QDouble acting/position lockingφ25 equiv., φ32 equiv., φ40 equiv., φ63 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1400, 1500, 1600, 1700, 1800, 1900, 2000

Return to Product List