Product Details
Rodless cylinders
High precision guided rodless cylinder
- Model No.
- SRG3
High precision rodless cylinder (φ12 to φ25) with integrated high precision 1-axis linear guide. Perfect for accurate conveyors for small parts.
- Industry
![](../../src/product_img/product_img_300_oKun_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Compact and high-precision]
The compact guided rodless cylinder has an SRL3 Series body with a high precision 1-axis guide installed on the side.
[Low-profile design is possible]
The original flat rodless cylinder structure has a table in a very low position and thus enables you to design a thin system.
The stroke length is common between this cylinder and SRL3 Series. Therefore they are dimensionally interchangeable.
[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
SRG3 | Double acting | φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only