Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCW

A basic model linear slide cylinder model featuring the specs most used by customers provided as standard.

Industry
  • Semiconductor manufacturing process (post-process)
  • Assembly
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[3-surface mounting]
First in the industry! Adopting an innovative L-shaped table to enable installation on three sides.
Flexibility in design is greatly improved.

[Piping and wiring direction on the same surface]
Neat wiring and piping. Improved workability and visibility.

[Compact / space saving]
Compared to the LCR Series, width direction is reduced by 27% and area ratio by 20%.
Stopper position has been revised to realize downsizing and space saving.

[Position locking available]
First in the industry! In addition to the head side, the rod side also supports position locking.
* Rod side is custom order product

[Stroke adjustment function available as standard]
The stopper can be selected from three types: rubber cushion stopper, metal stopper with rubber cushion, shock absorber stopper.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
LCWDouble acting / single rodφ12, φ16, φ2030, 50, 75
LCW-QDouble acting / position lockingφ12, φ16, φ2030, 50, 75

Return to Product List