Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
- LCW
A basic model linear slide cylinder model featuring the specs most used by customers provided as standard.
- Industry
- Semiconductor manufacturing process (post-process)
- Assembly

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[3-surface mounting]
First in the industry! Adopting an innovative L-shaped table to enable installation on three sides.
Flexibility in design is greatly improved.

[Piping and wiring direction on the same surface]
Neat wiring and piping. Improved workability and visibility.

[Compact / space saving]
Compared to the LCR Series, width direction is reduced by 27% and area ratio by 20%.
Stopper position has been revised to realize downsizing and space saving.

[Position locking available]
First in the industry! In addition to the head side, the rod side also supports position locking.
* Rod side is custom order product

[Stroke adjustment function available as standard]
The stopper can be selected from three types: rubber cushion stopper, metal stopper with rubber cushion, shock absorber stopper.

| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| LCW | Double acting / single rod | φ12, φ16, φ20 | 30, 50, 75 | |
| LCW-Q | Double acting / position locking | φ12, φ16, φ20 | 30, 50, 75 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only