Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
- LCR
Symmetrical structure that is drastically lighter and with increased flexibility in design. Cylinder with highly rigid linear guide with a wide variety of options and variations.
- Industry
- Semiconductor manufacturing process (post-process)
- Assembly

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Lightweight]
The use of an aluminum table makes it about 30% lighter than the LCG Series.

[Rigid]
Highly rigid linear guide and slide table with improved rigidity compared to LCS Series.

[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.

[A wide variety of options and variations]
Standard, position locking and clean-room specifications are available. Options include a stroke adjusting stopper, shock absorber stopper and more.
* Shock absorber stopper cannot be used with the clean-room specifications.

[With buffer mechanism]
If the driving section strikes against the workpiece when the cylinder is going forward, the buffer function is activated to protect the workpiece and cylinder when this type is used. Effective at the end of pick & place devices and other applications requiring a buffer function.
A cylinder switch mounted to detect the buffer activation (BL) enables detection of line abnormalities.

| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| LCR | Double acting / single rod | φ6, φ8, φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | |
| LCR-Q | Double acting / position locking | φ8, φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | |
| LCR-P7※ | Double acting / single rod Clean-room specifications | φ6, φ8, φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | |
| LCR-F | Double acting / fine speed | φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | |
| LCR-F-P7※ | Double acting / fine speed Clean-room specifications | φ12φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only