Product Details
Pick & Place Units
Forward motion pick & place unit
- Model No.
- PPLX
Forward motion P&P unit that supports various transport.
High speed operation and high positioning accuracy realized by cam mechanism.
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[2 types of output shaft]
For the output shaft, A type (arm) and B type (table) are available.

[Wide variation]
Size and stroke can be selected according to the stroke / capacity.
Size: 40, 50, 63, 80
Horizontal stroke length: 80 to 200 mm

[High speed / high precision]
By combining two sets of roller gear cam mechanisms, high speed and high precision horizontal / vertical drive are realized.
(High speed transfer 0.5 sec/cycle high accuracy ±0.02 mm)

[High rigidity]
Output slider is linearly guided by the linear motion guide, and realizes high rigidity against the load in each direction.
[Space saving]
Space saving is realized by adopting a thin housing.
Ideal for supplying / transporting small workpieces to conveyor lines.

| Model No. | Product name | Horizontal stroke (mm) | Vertical stroke (mm) | Remarks |
|---|---|---|---|---|
| PPLX※-※-A | Arm | 10 to 200 | 5 to 60 | |
| PPLX※-※-B | Table | 10 to 200 | 5 to 60 |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Pick & Place Units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only