Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCG

A high-precision, high-rigidity wide guide has been attached. Symmetrical structure with increased flexibility in design. Cylinder with linear guide with a wide variety of options and variations.

Industry
  • Semiconductor manufacturing process (post-process)
  • Assembly
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Guide balls aligned in four rows on the linear guide] (φ12 or more)
Guide balls aligned in four rows ensure stable operation in all load directions.
The contact area of the guide balls is smaller than that in the two-row configuration with minimum friction resistance and enables smooth precision operation with a rigid body.

[High rigidity]
Stainless steel or steel adopted for slide table material.
Increased rigidity when combined with a wide guide.

[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.

[A wide variety of options and variations]
Standard, position locking and clean-room specifications are available.
Options include a stroke adjusting stopper, shock absorber stopper and more.
* Shock absorber stopper cannot be used with the clean-room specifications.

[With buffer mechanism]
If the driving section strikes against the workpiece when the cylinder is going forward, the buffer function is activated to protect the workpiece and cylinder when this type is used.
Effective at the end of pick & place devices and other applications requiring a buffer function.
A cylinder switch mounted to detect the buffer activation (BL) enables detection of line abnormalities.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
LCGDouble acting/single rodφ6, φ8, φ12, φ16, φ20, φ2510, 20, 30, 40, 50, 75, 100, 125, 150
LCG-QDouble acting/position lockingφ8, φ12, φ16, φ20, φ2510, 20, 30, 40, 50, 75, 100, 125, 150
LCG-P7※Double acting/single rod Clean-room specificationsφ6, φ8, φ12, φ16, φ20, φ2510, 20, 30, 40, 50, 75, 100, 125, 150

Return to Product List