Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
- LCM
Ultra-compact, high-precision, rigid linear slide cylinder.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for high-precision positioning]
High precision 0.005 mm parallelism during movement and 0.03 mm parallelism of installation.
Ideal for positioning.
Note: 0.006 mm in LCM-6, 8 with 30 mm stroke length.
[Ultra-compact body]
The cylinder body, linear guide and slide table are all integrated into an extremely small body.
The compact body can fit in a narrow, small space, allowing for more flexible layout.

[Workpiece can be mounted on two sides]
A workpiece can be directly mounted on the top and side with the preprocessed mounting holes.
The cylinder body and slide table are corrosion-resistant stainless steel.

[Resistant to load]
Uses linear guide with contact at four points.
Withstands load from all directions.

| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| LCM | Double acting / single rod | φ4.5, φ6 ,φ8 | 5, 10, 15, 20, 30 | |
| LCM-P | Double acting / stroke adjustable | φ4.5, φ6, φ8 | 5, 10, 15, 20, 30 | |
| LCM-R | Double acting/stroke adjustable | φ4.5, φ6, φ8 | 5, 10, 15, 20, 30 | |
| LCM-A | Double acting / side mounting | φ4.5, φ6, φ8 | 5, 10, 15, 20, 30 | |
| LCM-P73 | Double acting / single rod clean-room specifications | φ4.5, φ6, φ8 | 5, 10, 15, 20, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only