Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
- LCY
Discontinued 2020 08 31
【Discontinued model】
Highly rigid, high-precision cylinder for Z-axis with a linear guide and cylinder in parallel configuration in a thin body.
- Industry
![](../../src/noimage_large.jpg)
- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Low-profile design]
Low-profile structure that takes into consideration moment load, which is the X-axis load, for use as Z-axis actuator.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
LCY | Basic | φ10, φ16, φ20, φ25 | 15, 30, 50 | Discontinued 2020 08 31Old CatalogOld Manual |
LCY-A | Reduced piping | φ10, φ16, φ20, φ25 | 15, 30, 50 | Discontinued 2020 08 31Old CatalogOld Manual |
LCY-R | Stroke adjustable (when pulled) | φ10, φ16, φ20, φ25 | 15, 30, 50 | Discontinued 2020 08 31Old CatalogOld Manual |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only