Product Details
Clamp cylinders
Pin Clamp Cylinder
- Model No.
- PCC
Dedicated cylinder used for pin type clamp mechanism.
Position locking mechanism can be selected, and extensive mounting types are available.
- Industry
- Clamp
- Positioning

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Lever direction can be selected from 4 options]
The direction of the clamp lever is selected from 4 directions for the mounting surface of the piping port.

[Two types of locating pin shape are available]
Locating pin shape can be selected from round pin and diamond pin.

[Receiving surface position of the workpiece adjustable by up to 2 mm]
When unit with shim is selected, receiving surface position adjustment of 0.5 mm to 2 mm is possible with 3 shims on each side (t1: 1, t0.5:2), for a total of 6.

[Position locking mechanism can be selected]
It holds the clamp position regardless of the thickness of the workpiece.
It prevents the workpiece from falling out in emergencies.

[Anti-spatter specification can be selected]
Installing spatter cover inside prevents spatter deposits in the clamp lever cam groove. (SP1)

| Model No. | Product name | Bore size (mm) | Locating pin diameter (mm) | Remarks |
|---|---|---|---|---|
| PCC | Double acting / single rod | φ50 | φ12.5, φ12.7, φ14.5, φ14.7, φ17.5, φ17.7, φ19.5, φ19.7, φ24.5, φ24.7 | |
| PCC-Q | Double acting / position locking | φ50 | φ12.5, φ12.7, φ14.5, φ14.7, φ17.5, φ17.7, φ19.5, φ19.7, φ24.5, φ24.7 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Clamp cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only