Product Details

Clamp cylinders

Pin Clamp Cylinder

Model No.
PCC

Dedicated cylinder used for pin type clamp mechanism.
Position locking mechanism can be selected, and extensive mounting types are available.

Industry
  • Clamp
  • Positioning
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Lever direction can be selected from 4 options]
The direction of the clamp lever is selected from 4 directions for the mounting surface of the piping port.

[Two types of locating pin shape are available]
Locating pin shape can be selected from round pin and diamond pin.

[Receiving surface position of the workpiece adjustable by up to 2 mm]
When unit with shim is selected, receiving surface position adjustment of 0.5 mm to 2 mm is possible with 3 shims on each side (t1: 1, t0.5:2), for a total of 6.

[Position locking mechanism can be selected]
It holds the clamp position regardless of the thickness of the workpiece.
It prevents the workpiece from falling out in emergencies.

[Anti-spatter specification can be selected]
Installing spatter cover inside prevents spatter deposits in the clamp lever cam groove. (SP1)

Model No. Product name Bore size (mm)Locating pin diameter (mm) Remarks
PCCDouble acting / single rodφ50φ12.5, φ12.7, φ14.5, φ14.7, φ17.5, φ17.7, φ19.5, φ19.7, φ24.5, φ24.7
PCC-QDouble acting / position lockingφ50φ12.5, φ12.7, φ14.5, φ14.7, φ17.5, φ17.7, φ19.5, φ19.7, φ24.5, φ24.7

Return to Product List