Product Details
Clamp cylinders
Rotary clamp cylinder
- Model No.
- RCC2
The rotary clamp mechanism is incorporated into a square, space saving cylinder. Ideal for clamping small workpieces such as electronic components.
- Industry
- Clamp
![](../../src/product_img/product_img_383_jbHJ_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Two guide grooves and roller]
Two guide grooves are provided on all bore sizes to improve the wear resistance of the grooves.
Rollers are attached to the guide pins (φ32 to φ50).
[Space saving/square shape]
Compact design with thin cylinder as base.
[All bore size switches mountable]
Reed / proximity / strong magnetic field proof switches, etc. mountable.
Model No. | Product name | Bore size (mm) | Stroke length (mm) | Remarks |
---|---|---|---|---|
RCC2 | Double acting / single rod | φ16, φ20, φ25, φ32, φ40, φ50, φ63 | 17.5, 27.5 | |
RCC2-G4 | Double acting Anti-spatter adherence | φ20, φ25, φ32, φ40, φ50, φ63 | 21, 25, 31, 35, 40, 70 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only