Product Details

Clamp cylinders

Rotary clamp cylinder

Model No.
RCS

Discontinued 2021 02 28

【Discontinued model】
Alternative model : RCS2 Series

Total length dimension is minimized to reduce installation space. Through bolts can be used for improved mounting. Tang and square tang can be selected for the rod end.

Industry
  • Clamp
Documents / Download

PDF Catalog

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Space saving]
Compared to the RCC2 Series, total length is minimized.

[Rod end square tang]
Tang and square tang can be selected for the rod end.

[Mounting with through bolt]
Through bolts allow mounting from the top, improving equipment installation.

Model No. Product name Bore size (mm)Stroke length (mm) Remarks
RCSDouble acting / single rodφ1617.5, 27.5Discontinued
2021 02 28
Old Catalog

Return to Product List