Product Details
Clamp cylinders
Rotary clamp cylinder
- Model No.
- RCS
Discontinued 2021 02 28
【Discontinued model】
Alternative model : RCS2 Series
Total length dimension is minimized to reduce installation space. Through bolts can be used for improved mounting. Tang and square tang can be selected for the rod end.
- Industry
- Clamp

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Space saving]
Compared to the RCC2 Series, total length is minimized.
[Rod end square tang]
Tang and square tang can be selected for the rod end.
[Mounting with through bolt]
Through bolts allow mounting from the top, improving equipment installation.
| Model No. | Product name | Bore size (mm) | Stroke length (mm) | Remarks |
|---|---|---|---|---|
| RCS | Double acting / single rod | φ16 | 17.5, 27.5 | Discontinued 2021 02 28Old Catalog |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Clamp cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only