Product Details
Speed control valves, throttle valves
Needle valve with dial
- Model No.
- DVL
Linear flow characteristics of rotating needle valve adopted.
Rotation speed is displayed numerically on a dial, so anyone can easily and securely control the speed and adjust various flow rates of the cylinder.
- Industry
- Inspection
- Filling

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Linear flow characteristics]
Linear flow characteristics in proportion to dial indicator value.

[Rotation speed displayed on dial]
Needle rotation speed is displayed numerically on a dial.
Fixing of needle is easy with sliding type lock lever. Easy adjustment work.

[Unrestricted mounting]
The mounting area rotates by 360°, enabling mounting and installation method to be selected from base, side, or panel. Mounting brackets not required.

| Model No. | Product name | Compatible tube O.D. | Remarks |
|---|---|---|---|
| DVL-S-※ | Check valve | Φ4,Φ6,Φ8,Φ10,Φ12 | |
| DVL-N-※ | Needle valve / oil-prohibited | Φ4,Φ6,Φ8,Φ10,Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Pharmaceutical manufacturing processes
- Filling
- New Products Only
- Discontinued Products Only