Product Details
Speed control valves, throttle valves
Speed controller elbow with push-in fitting
- Model No.
- SC3W
Elbow speed control valve with push-in fitting. Piping screw is coated with sealant.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Flexible piping direction]
Low speed is available as an option, ideal for control of devices with lower flow rate which require fine adjustment such as fine speed cylinders.
Flame-resistant material (UL94 Standards V-0 equivalent) is adopted for resin parts.
| Model No. | Product name | Port size (R) | Compatible tube O.D. | Remarks |
|---|---|---|---|---|
| SC3W-M3 | Speed controller elbow type | M3 | Φ3.2, Φ4 | |
| SC3W-M5 | Speed controller elbow type | M5 | Φ3.2, Φ4, Φ6 | |
| SC3W-6 | Speed controller elbow type | 1/8 | Φ4, Φ6, Φ8 | |
| SC3W-8 | Speed controller elbow type | 1/4 | Φ6, Φ8, Φ10 | |
| SC3W-10 | Speed controller elbow type | 3/8 | Φ6, Φ8, Φ10,Φ12 | |
| SC3W-15 | Speed controller elbow type | 1/2 | Φ10, Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only