Product Details

Speed control valves, throttle valves

Speed controller universal type with push-in fitting

Model No.
SC3U

Universal type in which the piping direction can be freely set to 360°.
Flame-resistant resin adopted / piping screw is coated with sealant.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Unrestricted piping direction]
The piping direction can be set at any angle on the universal.
Flame-resistant resin is provided. Flame-resistant PBT (equivalent to UL94 standards V-0) is provided as standard.
The port threads are coated with fluorine-based resin sealant.

Model No. Product name Port size (R)Compatible tube O.D. Remarks
SC3U-M3Speed controller Universal typeM3Φ3.2, Φ4
SC3U-M5Speed controller Universal typeM5Φ3.2, Φ4, Φ6
SC3U-6Speed controller Universal type1/8Φ4, Φ6, Φ8
SC3U-8Speed controller Universal type1/4Φ6, Φ8, Φ10
SC3U-10Speed controller Universal type3/8Φ8, Φ10, Φ12
SC3U-15 Speed controller Universal type1/2Φ10, Φ12

Return to Product List