Product Details
Speed control valves, throttle valves
Speed controller universal type with push-in fitting
- Model No.
- SC3U
Universal type in which the piping direction can be freely set to 360°.
Flame-resistant resin adopted / piping screw is coated with sealant.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Unrestricted piping direction]
The piping direction can be set at any angle on the universal.
Flame-resistant resin is provided. Flame-resistant PBT (equivalent to UL94 standards V-0) is provided as standard.
The port threads are coated with fluorine-based resin sealant.
Model No. | Product name | Port size (R) | Compatible tube O.D. | Remarks |
---|---|---|---|---|
SC3U-M3 | Speed controller Universal type | M3 | Φ3.2, Φ4 | |
SC3U-M5 | Speed controller Universal type | M5 | Φ3.2, Φ4, Φ6 | |
SC3U-6 | Speed controller Universal type | 1/8 | Φ4, Φ6, Φ8 | |
SC3U-8 | Speed controller Universal type | 1/4 | Φ6, Φ8, Φ10 | |
SC3U-10 | Speed controller Universal type | 3/8 | Φ8, Φ10, Φ12 | |
SC3U-15 | Speed controller Universal type | 1/2 | Φ10, Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only