Product Details
Speed control valves, throttle valves
Speed controller Line type with push-in fitting
- Model No.
- SCL2・SCD2
Inline type useful for remote or central actuator control.
The SCL2 Series is an inline speed controller useful for remote or central actuator control.
The SCD2 Series is an integrated meter-in/meter-out speed controller that controls both air intake and exhaust flow. Depending on the circuit, the actuator can be prevented from popping out, speed can be stabilized and the reciprocating single acting cylinder speed can be controlled.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Unrestricted mounting]
The mounting area rotates by 360°, enabling mounting and installation method to be selected from base, side, or panel.
Mounting bracket not required.
[Wide range of choices]
Fiber tube specifications and large bore sizes have been added to the diverse lineup, expanding the size of compatible tubing to φ1.8 to φ12 diameter.
[Large flow rate yet compact]
The max. flow rate achieved even with a compact body creates a wide selection range for cylinder size and speed control.
[Fine speed selectable]
Simple speed control for low and fine speed areas as well as small bore size cylinders.
Model No. | Product name | Compatible tube O.D. | Remarks |
---|---|---|---|
SCL2-04 | Speed controller Line type | Φ1.8, Φ4 | |
SCL2-06 | Speed controller Line type | Φ6 | |
SCL2-08 | Speed controller Line type | Φ6, Φ8 | |
SCL2-10 | Speed controller Line type | Φ8, Φ10, Φ12 | |
SCD2-04 | Meter-in / meter-out integrated | Φ1.8, Φ4 | |
SCD2-06 | Meter-in / meter-out integrated | Φ6 | |
SCD2-08 | Meter-in / meter-out integrated | Φ6, Φ8 | |
SCD2-10 | Meter-in / meter-out integrated | Φ8, Φ10, Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only