Product Details

Speed control valves, throttle valves

Speed controller Direct piping / elbow type

Model No.
SC3R

Direct port connection is possible with elbow speed control valve. Piping screw is coated with sealant.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Direct piping/elbow]
Flexible piping direction.
With needle dislocation prevention.
Easy low speed adjustment.

Model No. Product name Port size (Rc)Cylinder bore size Remarks
SC3R-M5Speed controller Direct piping / elbow typeM5Φ6~Φ16
SC3R-6-1/8Φ15~Φ32
SC3R-8Speed controller Direct piping / elbow type1/4Φ20~Φ50
SC3R-10Speed controller Direct piping / elbow type3/8Φ32~Φ75
SC3R-15Speed controller Direct piping / elbow type1/2Φ40~Φ110

Return to Product List