Product Details
Speed control valves, throttle valves
Speed controller Direct piping / elbow type
- Model No.
- SC3R
Direct port connection is possible with elbow speed control valve. Piping screw is coated with sealant.
- Industry
![](../../src/product_img/product_img_1507_Aked_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Direct piping/elbow]
Flexible piping direction.
With needle dislocation prevention.
Easy low speed adjustment.
Model No. | Product name | Port size (Rc) | Cylinder bore size | Remarks |
---|---|---|---|---|
SC3R-M5 | Speed controller Direct piping / elbow type | M5 | Φ6~Φ16 | |
SC3R-6 | - | 1/8 | Φ15~Φ32 | |
SC3R-8 | Speed controller Direct piping / elbow type | 1/4 | Φ20~Φ50 | |
SC3R-10 | Speed controller Direct piping / elbow type | 3/8 | Φ32~Φ75 | |
SC3R-15 | Speed controller Direct piping / elbow type | 1/2 | Φ40~Φ110 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only