Product Details
Speed control valves, throttle valves
Speed controller Large bore size
- Model No.
- SC
Inline speed controller large bore size.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Large bore size]
Port size Rc3/4 to Rc2
Adjusting dial has dislocation prevention.
| Model No. | Product name | Port size (Rc) | Cylinder bore size | Remarks |
|---|---|---|---|---|
| SC-20A | Speed controller Large bore size | 3/4 | Φ100~Φ200 | |
| SC-25A | Speed controller Large bore size | 1 | Φ140~Φ250 | |
| SC-32A | Speed controller Large bore size | 1 1/4 | Φ300~Φ450 | |
| SC-40A | Speed controller Large bore size | 1 1/2 | Φ300~Φ450 | |
| SC-50A | Speed controller Large bore size | 2 | Φ450~ |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only