Product Details

Silencers

Silencer / compact bore size / resin body

Model No.
SL・SLW

Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 20 dB [A] and over.

Industry
  • Features
  • Variations

[Compact / Resin body]
Noise reduction effect of 20 dB or more.
Compact.

Model No. Product name Port size (R)Cylinder bore sizeNoise reduction effect (dB [A]) Remarks
SL-M5SilencerM5Φ6~Φ1520 dB or more
SLWSilencer1/8, NPT1/8, G1/8, 1/4, NPT1/4, G1/4, 3/8, NPT3/8, G3/8, 1/2, NPT1/2, G1/2φ20 to φ80, φ32 to φ80, φ50 to φ100, φ50 to φ10030 dB or more
SLW-※A-HHigh noise reduction, Small bore size, Resin body1/4, 3/8, 1/2Φ32~Φ80 / Φ50~Φ100 / Φ50~Φ10040 or more
SLW-※LLarge flow rate, Small bore size, Resin body1/4, 3/8Φ32~Φ80 / Φ50~Φ10030 or more
SLW-6S, SLW-8SHigh noise reduction1/8, 1/4Φ20~Φ80 / Φ32~Φ8025 or more
SLW-20SHigh noise reduction3/4Φ100~Φ20030 or more
SLW-H※Push-inΦ6, Φ8, Φ10, Φ12-20 or more

Return to Product List