Product Details
Silencers
Silencer
- Model No.
- SL
Silencer with metallic body that reduces exhaust noise generated by discharged air. The entire series is integrated with a lightweight, compact design. The replaceable element extends product life.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Wide variation]
SL-8A to 25A have been upgraded, integrating the entire series in a lightweight, compact design.
[Maintenance possible]
Element replacement is possible.
[High noise reduction effect]
Noise reduction effect of 20 dB [A] or more
| Model No. | Product name | Port size | Compatible cylinder tube size | Noise reduction effect (dB [A]) | Remarks |
|---|---|---|---|---|---|
| SL-8A | Silencer | R1/4 | Φ50~Φ100 | 20 or more | |
| SL-10A | Silencer | R3/8 | Φ63~Φ140 | 20 or more | |
| SL-15A | Silencer | R1/2 | Φ75~Φ180 | 20 or more | |
| SL-20A | Silencer | R3/4 | Φ100~Φ250 | 20 or more | |
| SL-25A | Silencer | R1 | Φ140~Φ250 | 20 or more | |
| SL-32A | Silencer | R1 1/4 | Φ140~Φ450 | 20 or more | |
| SL-40A | Silencer | R1 1/2 | Φ140~Φ450 | 20 or more | |
| SL-50A | Silencer | R2 | Φ300~Φ450 | 20 or more |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only