Product Details

Silencers

Metering valve with silencer

Model No.
FMS・SMW

Discontinued some variations

Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 20 dB [A] and over.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High noise reduction effect]
With speed controller and silencer functions, the noise reduction effect is 20 dB or more.

Model No. Product name Port size (R)Cylinder bore sizeNoise reduction effect (dB) Remarks
FMSMetering valve with silencerM5Φ6~Φ1520 or more
SMWMetering valve with silencer3/8, 1/2Φ50~Φ10020 or more
SMW-6AMetering valve with silencerR1/8Discontinued
2002 03 31
SMW-8AMetering valve with silencerR1/4Discontinued
2002 03 31

Return to Product List