Product Details
Silencers
Metering valve with silencer
- Model No.
- FMS・SMW
Discontinued some variations
Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 20 dB [A] and over.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High noise reduction effect]
With speed controller and silencer functions, the noise reduction effect is 20 dB or more.
| Model No. | Product name | Port size (R) | Cylinder bore size | Noise reduction effect (dB) | Remarks |
|---|---|---|---|---|---|
| FMS | Metering valve with silencer | M5 | Φ6~Φ15 | 20 or more | |
| SMW | Metering valve with silencer | 3/8, 1/2 | Φ50~Φ100 | 20 or more | |
| SMW-6A | Metering valve with silencer | R1/8 | Discontinued 2002 03 31 | ||
| SMW-8A | Metering valve with silencer | R1/4 | Discontinued 2002 03 31 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only