Product Details
Fittings / tubes
Fitting Stainless steel type
- Model No.
- ZW
Push-in fitting that uses flame-resistant resin and stainless steel.
- Industry
![](../../src/product_img/product_img_1502_bdPH_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.
![](../../src/features_img/features_img_1504_WZB7_fg.jpg)
Model No. | Product name | Compatible tube O.D. | Port size (R) | Remarks |
---|---|---|---|---|
ZW-S※ | Straight | Φ4, Φ6, Φ8, Φ10, Φ12 | M5, 1/8, 1/4, 3/8, 1/2 | |
ZW-L※ | Elbow | Φ4, Φ6, Φ8, Φ10, Φ12 | M5, 1/8, 1/4, 3/8, 1/2 | |
ZW-T※ | Tee | Φ4, Φ6, Φ8, Φ10, Φ12 | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only