Product Details

Fittings / tubes

New Joint (Stainless Type)

Model No.
ZW

Push-in fitting that uses flame-resistant resin and stainless steel.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.

Model No. Product name Compatible tube O.D.Port size (R) Remarks
ZW-S※StraightΦ4, Φ6, Φ8, Φ10, Φ12M5, 1/8, 1/4, 3/8, 1/2
ZW-L※ElbowΦ4, Φ6, Φ8, Φ10, Φ12M5, 1/8, 1/4, 3/8, 1/2
ZW-T※TeeΦ4, Φ6, Φ8, Φ10, Φ12-

Return to Product List