Product Details
Fittings / tubes
Miniature fitting
- Model No.
- F
Miniature with a wide variety of variations.
- Industry
![](../../src/product_img/product_img_1152_ohqI_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Miniature]
Guide is installed, with a unique structure easy to insert and hard to pull out.
Soft nylon tube / urethane tube combined.
Miniature fitting / barbed fitting have common compatible tube O.D.s of φ3.2 and φ4.
Improved corrosion resistance by nickeling treatment.
Model No. | Product name | Shape | Compatible tube O.D. | Port size (R) | Remarks |
---|---|---|---|---|---|
FT※ | Barbed fitting | Straight, elbow, tee, barbed nipple | φ3.2, φ4, φ6, | M3, M5, 1/8 | |
FC※ | Clamp fitting | Straight, elbow | φ3.2, φ4, φ6, | M5, 1/8 | |
FNS | Double screw nipple | Straight | - | M3, M5 | |
FS※ | Socket | Straight, elbow, tee | - | M3, M5 | |
FA※ | Adjustable socket | Elbow, tee, cross, modified tee | - | M3, M5 | |
FB※ | Bush | - | - | 1/8, 1/4 | |
FWS | Bulkhead | - | - | M5, Rc1/8 | |
FPL | Plug | - | - | M3, M5 | |
FLS | Extension | - | - | M5 | |
FM※ | Manifold | - | - | - | |
FGS | Gasket | - | - | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only