Product Details

Fittings / tubes

Ultra Compact Joint

Model No.
F

Ultra Compact with a wide variety of variations.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Ultra Compact]
Guide is installed, with a unique structure easy to insert and hard to pull out.
Soft nylon tube / urethane tube combined.
Miniature fitting / barbed fitting have common compatible tube O.D.s of φ3.2 and φ4.
Improved corrosion resistance by nickeling treatment.

Model No. Product name ShapeCompatible tube O.D.Port size (R) Remarks
FT※Barbed fittingStraight, elbow, tee, barbed nippleφ3.2, φ4, φ6,M3, M5, 1/8
FC※Clamp fittingStraight, elbowφ3.2, φ4, φ6,M5, 1/8
FNSDouble screw nippleStraight- M3, M5
FS※SocketStraight, elbow, tee- M3, M5
FA※Adjustable socketElbow, tee, cross, modified tee- M3, M5
FB※Bush- - 1/8, 1/4
FWSBulkhead- - M5, Rc1/8
FPLPlug--M3, M5
FLSExtension--M5
FM※Manifold---
FGSGasket---

Return to Product List