Product Details
Fittings / tubes
Compression Joints/Fittings
- Model No.
- MJ・JL
Stable and secure piping enabled by double chuck. Compression fitting swith high reliability which can also be used in copper pipes.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Double chuck mechanism]
By tightening the mounting nut, a double-touch method that wedges the sleeve tip doubly into the tube is used.
Tubes can be piped securely.

[Can also be used in copper pipes]
It can be used as it is in copper pipes as well as nylon and urethane tubes.
| Model No. | Product name | Compatible tube O.D. | Port size (R) | Remarks |
|---|---|---|---|---|
| MJS※ | Compression Straight | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
| MJL※ | Compression Elbow | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
| MJT※ | Compression Tee | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
| MJN※ | Compression Sleeve | φ4, φ6, φ8, φ10, φ12, φ15 | - | |
| MJU※ | Compression Insert ring | - | - | |
| JL | Fitting Elbow | - | 1/8, 1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- Speed control valves, check valves, auxiliary equipment
- Fittings / tubes
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only