Product Details
Fittings / tubes
Tightening fitting / fitting
- Model No.
- MJ・JL
Stable and secure piping enabled by double chuck. Tightening fitting with high reliability which can also be used in copper pipes.
- Industry
![](../../src/product_img/product_img_1153_6Apu_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Double chuck mechanism]
By tightening the mounting nut, a double-touch method that wedges the sleeve tip doubly into the tube is used.
Tubes can be piped securely.
![](../../src/features_img/features_img_1155_QZ2h_fg.jpg)
[Can also be used in copper pipes]
It can be used as it is in copper pipes as well as nylon and urethane tubes.
Model No. | Product name | Compatible tube O.D. | Port size (R) | Remarks |
---|---|---|---|---|
MJS※ | Tightening Straight | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
MJL※ | Tightening Elbow | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
MJT※ | Tightening Tee | φ4, φ6, φ8, φ10, φ12, φ15 | 1/8, 1/4, 3/8, 1/2 | |
MJN※ | Tightening Sleeve | φ4, φ6, φ8, φ10, φ12, φ15 | - | |
MJU※ | Tightening Insert ring | - | - | |
JL | Fitting Elbow | - | 1/8, 1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- Speed control valves, check valves, auxiliary components
- Fittings / tubes
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only