Product Details
Fittings / tubes
Stainless steel tightening fitting
- Model No.
- ZJ
Discontinued 2020 07 29
【Discontinued model】
Alternative model : Stainless tube fitting es-fit Series by AOI CO., Ltd.
Stainless steel, tightening fitting. Improved work efficiency / high sealing function / repeated use are possible by using Easy Fit mechanism.
- Industry

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Work efficiency improved]
EasyFit mechanism (integrated nut and sleeve) has improved work efficiency.
Original sleeve eliminates tubing torsion during piping.
Sleeve need not be replaced even when used repeatedly.
Smooth inner bore surface.
Ample size variations fit various tubing.
Oil can be cleaned off.

| Model No. | Product name | Compatible tube O.D. | Remarks |
|---|---|---|---|
| ZJ-S | Straight | Φ4, Φ6, Φ8, Φ10, Φ12 | Discontinued 2020 07 29 |
| ZJ-L | Elbow | Φ4, Φ6, Φ8, Φ10, Φ12 | Discontinued 2020 07 29 |
| ZJ-T | Tee | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
| ZJ-N | Sleeve integrated with nut | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
- Search Conditions
- Model No.
- Product Category
- Speed control valves, check valves, auxiliary equipment
- Fittings / tubes
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only