Product Details
Fittings / tubes
Rotary fitting
- Model No.
- RJF
High rigidity / low sliding resistance achieved with built-in bearing. Ample lineup includes 4 / 6 / 8 / 12 / 16 circuits. For 12 and 16 circuits, space saving type is available and port sizes Rc1/8 as well as M5 are available.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Applications]
This fitting supplies compressed air to the air cylinder for rotary shaft parts such as indexing table, rotary table or rotary drum, and for air blowing or changeover valves.

Model No. | Product name | Port size (Rc) | Working pressure | Number of circuits | Remarks |
---|---|---|---|---|---|
RJF | Rotary fitting | M5, 1/8 | -100 kPa to 0.7 MPa | 4, 6, 8, 12, 16 |
- Search Conditions
- Model No.
- rjf
- Product Category
- All
- New Products Only
- Discontinued Products Only