Product Details
Fittings / tubes
Rotary Joint
- Model No.
- RJF
High rigidity / low sliding resistance achieved with built-in bearing. Ample lineup includes 4 / 6 / 8 / 12 / 16 circuits. For 12 and 16 circuits, space saving type is available and port sizes Rc1/8 as well as M5 are available.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Applications]
This fitting supplies compressed air to the air cylinder for rotary shaft parts such as indexing table, rotary table or rotary drum, and for air blowing or changeover valves.

| Model No. | Product name | Port size (Rc) | Working pressure | Number of circuits | Remarks |
|---|---|---|---|---|---|
| RJF | Rotary fitting | M5, 1/8 | -100 kPa to 0.7 MPa | 4, 6, 8, 12, 16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only