Product Details
Fittings / tubes
Tube
- Model No.
- F・FH・NU・U・KX・SR2・SR・AZ
Discontinued some variations
Tubes can be selected according to applications.
They are highly reliable, meeting needs of space saving and complex piping, etc.
- Industry
- Environmental durability
![](../../src/product_img/product_img_2294_FMt1_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Soft nylon tube]
Very flexible compared to the conventional nylon tubes, optimal for piping in small or complicated spaces.
The tube also has sufficient characteristics such as cold resistance, weather resistance, oil resistance and chemical resistance, etc.
![](../../src/features_img/features_img_2296_B7Tn_fg.jpg)
[New urethane tube]
Due to the adoption of a new manufacturing process, larger inner diameter and increased strength are realized simultaneously with the same outer diameter.
As a tube for pneumatic piping to respond to larger flow rates.
![](../../src/features_img/features_img_2299_Jq8Q_fg.jpg)
[Urethane tube]
Durable and flexible thanks to its high mechanical strength.
This is widely used in general pneumatic lines, etc.
[Coiling tube]
It can be used as extensible coiling.
Unlike conventional products, fittings are easily installed and the coil contracts and expands very smoothly due to the straight section provided with the specified length in the direction of expansion and contraction.
The coil terminal durability is excellent.
[Flame retardant tube]
Single-core tube made using flame-resistant materials.
Even if welding sparks, etc., come into contact, tube will not continue to burn.
(UL Standards :94-V-0 equiv. Self-extinguishing )
Model No. | Product name | O.D. tube size | Length per roll (m) | Tube color | Remarks |
---|---|---|---|---|---|
F-15※※ | Soft nylon tube | φ3.2, φ4, φ6, φ8, φ10, φ12, φ15, φ16 | 20, 100 | Black, white, red, blue, yellow, green, orange | Manufacturer of colors other than white: Aoi Co., Ltd. |
FH-3224 | Soft nylon tube | φ3.2 | 20 | Black / white | |
NU | New urethane tube | φ4, φ6, φ8, φ10, φ12 | 20, 100 | Black / white | |
U-92※※ | Soft urethane tube | φ4, φ6, φ8, φ10, φ12 | 20, 100 | Black, transparent, pure white, red, blue, yellow, green, orange | Aoi Co., Ltd. |
U-95※※ | Urethane tube | φ3.2, φ4, φ6, φ8, φ10, φ12 | 20, 100 | Black / transparent | Aoi Co., Ltd. |
KX-12※※ | Coiling tube | φ6, φ8, φ10, φ12 | - | Orange | Aoi Co., Ltd. |
SR2 | Flame-resistant tube | φ4, φ6, φ8, φ10, φ12 | 20, 100 | Black / Red / Blue / Green | Aoi Co., Ltd. |
SR | Flame-resistant tube | φ4, φ6, φ8, φ10, φ12 | 100 | Black / red / blue / green | Discontinued 2019 07 31Aoi Co., Ltd. |
AZ-1200 | Tube cutter | ‐ | ‐ | ‐ | Aoi Co., Ltd. |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only