Product Details
Check valves, shuttle valves, quick exhaust valves
Quick exhaust valve with push-in fitting
- Model No.
- QEL
Lineup includes compact/space-saving In-line and Plug types.
The in-line type has built-in φ4 and φ6 push-in fittings, with atmospheric release and exhaust port fittings available.
The plug type can be directly attached to the actuator and is effective in preventing condensation caused by adiabatic expansion.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Condensation countermeasures]
Countering condensation caused by adiabatic expansion of small actuators can be easily implemented. The result is the realization of a long service life and stable operation of the actuator.

[Easy retrofitting]
The plug shape allows for easy mounting near the actuator. It has a space-saving and clean design.

[High speed drive]
Effective for high-speed driving of actuators.

[Compact and space-saving inline type]
Built-in φ4 and φ6 push-in fittings. Available in atmospheric release type and with exhaust port fittings.
| Model No. | Product name | Compatible tube O.D. | Exhaust specification | Remarks |
|---|---|---|---|---|
| QEL-※※P | Quick exhaust valve with push-in fitting | φ4, φ6 | Atmospheric release type | |
| QEL-H※※ | Quick exhaust valve with push-in fitting | φ4, φ6 | With exhaust port fitting, atmospheric release type |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only