Product Details

Check valves, shuttle valves, quick exhaust valves

Compact check valve with push-in fitting

Model No.
CHL

Compact and space saving line type for vacuum retention and low pressure use.

Industry
  • Features
  • Variations

[Compact / space saving]
Compact piping and workability improvement with built-in push-in fitting of φ4 / φ6.
Since cracking pressure is low, it can be used in vacuum retention and low pressure.

Model No. Product name Port sizeMax. working pressure (MPa)Min. working pressure (MPa) Remarks
CHLCompact check valve with push-in fittingM5, φ4, φ61.00.03

Return to Product List