Product Details
Filters
Air filter
- Model No.
- F※000
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
- Industry
- Dental equipment
![](../../src/product_img/product_img_1886_2M9Y_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long service life element]
This element incorporates CKD’s original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.
![](../../src/features_img/features_img_1888_ECUR_fg.jpg)
[Standard (5 μm) element ”Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.
![](../../src/features_img/features_img_1891_7e2q_fg.jpg)
[Submicron (0.3 μm) element ”Y” option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)
![](../../src/features_img/features_img_1894_Atw2_fg.jpg)
[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.
![](../../src/features_img/features_img_1897_XGJT_fg.jpg)
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
F1000 | Air filter | 1/8, 1/4 | 5 | |
F2000 | Air filter | 1/4, 3/8 | 5 | |
F3000 | Air filter | 1/4, 3/8 | 5, 0.3 | |
F4000 | Air filter | 1/4, 3/8, 1/2 | 5, 0.3 | |
F6000 | Air filter | 3/4, 1 | 5, 0.3 | |
F8000 | Air filter | 3/4, 1 | 5, 0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only