Product Details
Filters
Air filter
- Model No.
- F※000
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
Copper and PTFE free (P6) as standard
- Industry
- Dental equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long service life element]
This element incorporates CKD’s original chemical fiber structure, which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.

[Standard (5 μm) element ”Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.

[Submicron (0.3 μm) element ”Y” option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
F※000 | Air filter/Air filter Copper and PTFE free | 1/8,1/4,3/8,1/2,3/4,1 | 5,0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only