Product Details

Check valves, shuttle valves, quick exhaust valves

Block valve

Model No.
FPV

Compact valve ideal for cylinder position locking and braking.
Compact and lightweight with a wide variety of bore size variations.

Industry
  • Features
  • Variations

[Compact and lightweight]
Compact valve ideal for cylinder position locking and braking.

[Variety of bore sizes available]
Series variations from M5 to R1/2 bore sizes enable direct cylinder installation.

Model No. Product name Port size (R)Max. working pressure (MPa)Min. working pressure (MPa) Remarks
FPVBlockM5, 1/8, 1/4, 3/8, 1/21.00

Return to Product List