Product Details
Check valves, shuttle valves, quick exhaust valves
Threshold sensor
- Model No.
- PWS
Discontinued some variations
Detects exhaust pressure near the stroke end accurately.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Operational principle]
The threshold sensor is attached like a fitting to the cylinder port. This sensor detects pressure change generated at both ends of the piston or a drop in exhaust pressure (P2) near the stroke end and outputs an air pressure signal (S) when P2 is less than the switching pressure (refer to Fig. 1, 2).
Model No. | Product name | Port size (Rc) | Output connection | Output method | Remarks |
---|---|---|---|---|---|
PWS-B※ | Universal fitting connector | M5, 1/8, 1/4, 3/8, 1/2 | ‐ | Compressed air | |
PWS-P111 | Built-in sensor module | ‐ | φ4 | Compressed air | |
PWS-M1012 | Built-in sensor module | ‐ | 0.5㎟ x 3-wire | Electric | |
PWS-B1222 | Universal fitting connector | Discontinued 2021 05 31 | |||
PWS-B1332 | Universal fitting connector | Discontinued 2021 05 31 |
- Search Conditions
- Model No.
- Product Category
- Speed control valves, check valves, auxiliary components
- Check valves, shuttle valves, quick exhaust valves
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only